LE

Oil nozzles with conical nozzle housing and integrated opening and closing function. Are used with oil pumps type BFP with LE-function.
See more See less
Compare Add

Code no.

Type

Capacity [USgal/h]

Spray angle [°]

Spray pattern

CEN

Shape

030F4708 LE 0.5 45 Solid No Conical
030F4710 LE 0.55 45 Solid No Conical
030F4712 LE 0.6 45 Solid No Conical
030F4714 LE 0.65 45 Solid No Conical
030F4716 LE 0.75 45 Solid No Conical
030F4718 LE 0.85 45 Solid No Conical
030F4720 LE 1 45 Solid No Conical
030F4728 LE 1.5 45 Solid No Conical
030F6704 LE 0.4 60 Solid No Conical
030F6706 LE 0.45 60 Solid No Conical
030F6708 LE 0.5 60 Solid No Conical
030F6710 LE 0.55 60 Solid No Conical
030F6712 LE 0.6 60 Solid No Conical
030F6714 LE 0.65 60 Solid No Conical
030F6716 LE 0.75 60 Solid No Conical
030F6718 LE 0.85 60 Solid No Conical
030F6720 LE 1 60 Solid No Conical
030F6728 LE 1.5 60 Solid No Conical
030F6730 LE 1.75 60 Solid No Conical
030F8704 LE 0.4 80 Solid No Conical
1 / 2 / 3

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation