HFD/HD and SFD/SD

Danfoss has extended its well-known range of oil nozzles with a programme of simplex nozzles in stainless steel.

The steel nozzles from Danfoss are considered to be an attractive alternative to other nozzle makes with the same characteristics, shape and performance.

Fluidics HF -> Danfoss HFD
Fluidics SF -> Danfoss SFD
Fluidics H -> Danfoss HD
Fluidics S -> Danfoss SD
See more See less
Compare Add

Code no.

Type

Capacity [USgal/h]

Spray angle [°]

Spray pattern

Shape

030F4002 SFD 0.3 45 Solid Round
030F4003 SFD 0.35 45 Solid Round
030F4004 SFD 0.4 45 Solid Round
030F4006 SFD 0.45 45 Solid Round
030F4008 SFD 0.5 45 Solid Round
030F4010 SFD 0.55 45 Solid Round
030F4012 SFD 0.6 45 Solid Round
030F4014 SFD 0.65 45 Solid Round
030F4016 SFD 0.75 45 Solid Round
030F4018 SFD 0.85 45 Solid Round
030F4020 SFD 1 45 Solid Round
030F4022 SD 1.1 45 Solid Round
030F4024 SD 1.25 45 Solid Round
030F4026 SD 1.35 45 Solid Round
030F4028 SD 1.5 45 Solid Round
030F4029 SD 1.65 45 Solid Round
030F4030 SD 1.75 45 Solid Round
030F4032 SD 2 45 Solid Round
030F4034 SD 2.25 45 Solid Round
030F4036 SD 2.5 45 Solid Round
1 / 2 / 3 / 4 / 5 / 6

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation