OBC 80 Series

The microprocessor based range of Danfoss oil burner controls type OBC provides stable and precise timings independent of supply voltage and ambient temperature. The controls are under voltage protected in accordance with EN 230:2005 and the design complies with the requirements of the RoHS and WEEE directive.
See more See less
Compare Add

Code no.

Type

Variant

1 or 2 stage

Safety time [sec.]

Prepurge time [sec.]

Postignition [sec.]

Voltage [V]

057H8101 OBC 80 Series OBC 81.10 1 10 13 15 230
057H8102 OBC 80 Series OBC 82.10 2 10 13 15 230
057H8103 OBC 80 Series OBC 82.11 2 10 6 20 230
057H8105 OBC 80 Series OBC 84.10 2 5 25 2 230
057H8106 OBC 80 Series OBC 81A.12 1 10 13 5 230
057H8107 OBC 80 Series OBC 82A.12 2 10 13 5 230
057H8108 OBC 80 Series OBC 81A.10 1 10 13 15 230
057H8110 OBC 80 Series OBC 85B.10 2 10 13 15 230

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation