The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

DML Eliminator, face seal connections

Optimized for HFC refrigerants and polyolester (POE) or polyalkyl glycol (PAG) oils.
100% 3Å Molecular Sieve.
Temperature range: -40°C - +70°C.
See more See less
Compare Add

Code no.

Type

Refrigerant

Inlet conn. size[in]

Outlet conn. size[in]

Core size

Acid cap.[g]

Acid cap.[oz]

023Z0245 DML 163FS HCFC/HFC 3/8 in 3/8 in 16 cu.in. 3,12 g 0,110 oz
023Z0246 DML 164FS HCFC/HFC 1/2 in 1/2 in 16 cu.in. 3,12 g 0,110 oz
023Z0247 DML 303FS HCFC/HFC 3/8 in 3/8 in 30 cu.in. 6,40 g 0,226 oz
023Z0248 DML 304FS HCFC/HFC 1/2 in 1/2 in 30 cu.in. 6,40 g 0,226 oz
023Z0264 DML 305FS HCFC/HFC 5/8 in 5/8 in 30 cu.in. 6,40 g 0,226 oz
023Z3222 DML 305FS HCFC/HFC 5/8 in 5/8 in 30 cu.in. 6,40 g 0,226 oz
023Z3245 DML 163FS HCFC/HFC 3/8 in 3/8 in 16 cu.in. 3,12 g 0,110 oz
023Z3246 DML 164FS HCFC/HFC 1/2 in 1/2 in 16 cu.in. 3,12 g 0,110 oz
023Z3247 DML 303FS HCFC/HFC 3/8 in 3/8 in 30 cu.in. 6,40 g 0,226 oz
023Z3248 DML 304FS HCFC/HFC 1/2 in 1/2 in 30 cu.in. 6,40 g 0,226 oz
023Z5133 DML 083FS HCFC/HFC 3/8 in 3/8 in 08 cu.in. 1,36 g 0,048 oz
023Z5135 DML 165FS HCFC/HFC 5/8 in 5/8 in 16 cu.in. 3,12 g 0,110 oz

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation