The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

DCL Eliminator, face seal connections

Optimized for HFC and HCFC refrigerants and mineral or alkyl benzene oils.
80% 3Å Molecular Sieve with 20% activated alumina.
Temperature range: -40°C - +70°C.
See more See less
Compare Add

Code no.

Type

Conn. mat.

Inlet conn. size[in]

Outlet conn. size[in]

Core size

Acid cap.[g]

Acid cap.[oz]

023Z0185 DCL 415FS/4FS Steel 5/8 in 1/2 in 41 cu.in. 8,90 g 0,314 oz
023Z0217 DCL 303FS Steel 3/8 in 3/8 in 30 cu.in. 6,40 g 0,226 oz
023Z0218 DCL 305FS Steel 5/8 in 5/8 in 30 cu.in. 6,40 g 0,226 oz
023Z0219 DCL 163FS Steel 3/8 in 3/8 in 16 cu.in. 3,12 g 0,110 oz
023Z1322 DCL 084FS Steel 1/2 in 1/2 in 08 cu.in. 1,36 g 0,048 oz
023Z1323 DCL 083FS Steel 3/8 in 3/8 in 08 cu.in. 1,36 g 0,048 oz
023Z1330 DCL 165FS Steel 5/8 in 5/8 in 16 cu.in. 3,12 g 0,110 oz
023Z1501 DCL 053FS Steel 3/8 in 3/8 in 05 cu.in. 0,87 g 0,031 oz
023Z8094 DCL 164FS Steel 1/2 in 1/2 in 16 cu.in. 3,12 g 0,110 oz

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation