The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

NSK pressure transmitter, ratiometric

NSK is a ratiometic pressure transmitter (0.5 to 4.5V DC).
Pressure range: -1 to 50 bar.
Compact, light-weight and high accuracy.
Can be installed in any position.
Ambient temperature: -30 ºC to 100 ºC,
-30 ºC to 85 ºC for NSK-BE007*-U009.
Fluid temperature range: -30 ºC to 120 ºC, -30 ºC to 85 ºC for NSK-BE007*-U009.
Power supply: 5V DC ± 0.25V.
Power supply current: 10 mA or less.
Load resistance: 10 kOhm or more / 1000pF or less.
Weight: 0.04 kg.
See more See less
Compare Add

Code no.

Type

Press. range[bar]

Max. overload press.

Electr. conn. mat.

Press. conn.

Press. conn. size[mm]

Output sign.

Supply volt.[V d.c.]

061H5096 NSK 0 - 30 bar 38.5 bar Molex Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
061H5098 NSK 0 - 50 bar 55 bar Molex Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
061H5141 NSK -1 - 7 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
061H5142 NSK 0 - 10 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
061H5143 NSK 0 - 15 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
061H5144 NSK 0 - 20 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
061H5145 NSK 0 - 30 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
061H5146 NSK 0 - 35 bar 38.5 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
061H5147 NSK 0 - 50 bar 55 bar Packard Female flare with depressure pin 1/4 in SAE 0.5 - 4.5V 5 V d.c.
061H5171 NSK 0 - 10 bar 38.5 bar Packard Male flare 1/4 in (7/16-20 UNF) 0.5 - 4.5V 5 V d.c.
061H5176 NSK 0 - 50 bar 55 bar Packard Male flare 1/4 in (7/16-20 UNF) 0.5 - 4.5V 5 V d.c.

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation