The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

MCI, CI-tronic™ soft starters

Covering the power range from 0.1 to 22 kW, the MCI soft starters are ideal for a wide range of start and stop applications where smooth operation is required. Use them on pumps, compressors, fans, conveyors, gear or belt driven machinery and countless other types of equipment. MCI is designed for unlimited number of operations per hour and is just as easy to specify and install as an ordinary contactor.
  • Individual adjustable acceleration and deceleration times, up to 60 seconds
  • Initial torque adjustable from 0 - 85%
  • Breakaway function (Kick Start)
  • Universal control voltage: 24-480V ac/dc
  • Automatic detection of missing phases
  • Automatic adaptation to 50/60 Hz
  • LED status indicator
  • Built-in varistor protection
  • Unlimited start/stop operations per hour
  • Optional aux. contacts
  • Compact DIN rail mountable design
See more See less
Compare Add

Code no.

Type

Max. load [A][A]

Control voltage DC[V]

Control volt., 50/60 Hz[V]

037N0037 MCI 15 15 A 24 - 240 V 24 - 240 V
037N0038 MCI 25 25 A 24 - 240 V 24 - 240 V
037N0039 MCI 15 15 A 24 - 480 V 24 - 480 V
037N0040 MCI 25 25 A 24 - 480 V 24 - 480 V
037N0041 MCI 15 15 A 24 - 480 V 24 - 480 V
037N0042 MCI 25 25 A 24 - 480 V 24 - 480 V
037N0061 MCI 25B 25 A 24 - 240 V 24 - 240 V
037N0062 MCI 25B 25 A 24 - 480 V 24 - 480 V
037N0069 MCI 25 25 A 24 - 240 V 24 - 240 V
037N0070 MCI 30 I-O 25 A 24 - 480 V 24 - 480 V
037N0074 MCI 3 3 A 24 - 415 V 24 - 415 V
037N0076 MCI 15C 15 A 24 - 480 V 24 - 480 V
037N0077 MCI 25C 25 A 24 - 480 V 24 - 480 V
037N0084 MCI 3 3 A 24 - 480 V 24 - 480 V
037N0088 MCI 50-3 I-O 50 A 24 - 480 V 24 - 480 V
037N0089 MCI 50-3 I-O 35 A 24 - 230 V 24 - 230 V
037N0090 MCI 50-3 I-O 35 A 24 - 480 V 24 - 480 V
037N0092 MCI 40-3D I-O 29 A 24 - 480 V 24 - 480 V
037N0095 MCI 12CH 12 A - 208 - 240 V
037N0096 MCI 15CH 15 A - 208 - 240 V
1 / 2

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation