The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

RT, Temperature switches

RT thermostats are used in general industrial and marine sectors.
The RT thermostats series consist of a variety of ordinary room temperature switches and remote sensor temperature switches including neutral zone temperature switches. RT thermostats are generally recommended for applications where safety or economical consequences are critical factors.
RT thermostats have been in service for more than 60 years.
  • Temperature ranges: - 60°C to 300°C
  • Replaceable contact system
  • Also available with gold plated contact systems
  • Fail-safe
  • Adjustable differential
  • Enclosure IP66
  • Available with min. and max. reset function (IP54)
  • Available with dead zone
  • Available with all relevant marine approvals
  • See more See less
    Compare Add

    Code no.

    Type

    Temp. range[°C]

    Sensor type

    Cap. tube length[mm]

    Diff. @ Min. range setting[°C]

    Diff. @ Max. range setting[°C]

    Sensor size (Ø x L) [mm]

    Contact function

    Reset

    Encl.

    017-500366 RT101 25 - 90 °C Remote Sensor 2.000 mm 2,4 - 10,0 °C 3,5 - 20,0 °C 9.5 x 80 mm SPDT Auto IP66
    017-500466 RT101 25 - 90 °C Remote Sensor 2.000 mm 2,4 °C 4,1 °C 9.5 x 80 mm SPDT Max IP54
    017-500566 RT101 25 - 90 °C Remote Sensor 2.000 mm 2,4 - 10,0 °C 3,5 - 20,0 °C 9.5 x 80 mm SPDT Auto IP66
    017-500666 RT101 25 - 90 °C Remote Sensor 3.000 mm 2,4 - 10,0 °C 3,5 - 20,0 °C 9.5 x 80 mm SPDT Auto IP66
    017-500866 RT2 -25 - 15 °C Remote Sensor 2.000 mm 5,0 - 18,0 °C 6,0 - 20,0 °C 9.5 x 80 mm SPDT Auto IP66
    017-501466 RT3 -25 - 15 °C Remote Sensor 2.000 mm 2,8 - 10,0 °C 1,0 - 4,0 °C 9.5 x 80 mm SPDT Auto IP66
    017-501666 RT3 -25 - 15 °C Remote Sensor 5.000 mm 2,8 - 10,0 °C 1,0 - 4,0 °C 9.5 x 80 mm SPDT Auto IP66
    017-501766 RT3 -25 - 15 °C Remote Sensor 8.000 mm 2,8 - 10,0 °C 1,0 - 4,0 °C 9.5 x 80 mm SPDT Auto IP66
    017-502266 RT101 25 - 90 °C Remote Sensor 5.000 mm 2,4 - 10,0 °C 3,5 - 20,0 °C 9.5 x 110 mm SPDT Auto IP66
    017-502366 RT101 25 - 90 °C Remote Sensor 5.000 mm 2,4 °C 4,1 °C 9.5 x 110 mm SPDT Max IP54
    017-502466 RT101 25 - 90 °C Remote Sensor 8.000 mm 2,4 - 10,0 °C 3,5 - 20,0 °C 9.5 x 110 mm SPDT Auto IP66
    017-502566 RT101 25 - 90 °C Remote Sensor 10.000 mm 2,4 - 10,0 °C 3,5 - 20,0 °C 9.5 x 110 mm SPDT Auto IP66
    017-503666 RT4 -5 - 30 °C Room sensor (B) - 1,5 - 7,0 °C 1,2 - 4,0 °C - SPDT Auto IP66
    017-503766 RT4 -5 - 30 °C Room sensor (B) - 1,5 - 7,0 °C 1,2 - 4,0 °C - SPDT Auto IP66
    017-504866 RT106 20 - 90 °C Remote Sensor 2.000 mm 4,0 - 20,0 °C 2,0 - 7,0 °C 13 x 80 mm SPDT Auto IP66
    017-504966 RT106 20 - 90 °C Remote Sensor 2.000 mm 4,0 - 20,0 °C 2,0 - 7,0 °C 13 x 80 mm SPDT Auto IP66
    017-505066 RT106 20 - 90 °C Remote Sensor 5.000 mm 4,0 - 20,0 °C 2,0 - 7,0 °C 13 x 80 mm SPDT Auto IP66
    017-505166 RT106 20 - 90 °C Remote Sensor 3.000 mm 4,0 - 20,0 °C 2,0 - 7,0 °C 13 x 80 mm SPDT Auto IP66
    017-505366 RT7 -25 - 15 °C Remote Sensor 2.000 mm 2,0 - 10,0 °C 2,5 - 14,0 °C 9.5 x 80 mm SPDT Auto IP66
    017-505566 RT7 -25 - 15 °C Remote Sensor 5.000 mm 2,0 - 10,0 °C 2,5 - 14,0 °C 9.5 x 80 mm SPDT Auto IP66
    1 / 2 / 3 / 4

    Be socialTake part

    Want to socialize with us?

    Get to know us and take part in the conversation