The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

KPS, Heavy-duty pressure switches

In the KPS switches series, special attention has been given to meeting important demands for a high level of enclosure, a robust, compact construction and resistance to shock and vibration.
The KPS switches range covers most outdoor as well as indoor application requirements, and are suitable for use in alarm and regulation systems in factories, diesel plant, compressors, powerstation and on board ships.
  • Pressure ranges: 0 to 60 bar
  • Gold plated contact systems
  • Adjustable or fixed differential
  • Robust and compact construction
  • Resistance to shock and vibrations
  • Diaphragm version for applications with:
    • pulsations/pressure peaks
    • sea water as media
  • Enclosure IP67. Sturdy and sea water resistant.
  • Available with all relevant land and marine approvals
  • See more See less
    Compare Add

    Code no.

    Type

    Regul. range[bar] Pe

    Diff.[bar]

    MWP [bar] Pe

    Pressure conn.

    Contact function

    Encl.

    060-310066 KPS35 0,00 - 8,00 bar 0,40 - 1,50 bar - - SPDT gold IP67
    060-310166 KPS37 6,00 - 18,00 bar 0,85 - 2,50 bar - - SPDT gold IP67
    060-310266 KPS39 10,00 - 35,00 bar 2,00 - 6,00 bar - - SPDT gold IP67
    060-310366 KPS33 0,00 - 3,50 bar 0,20 bar - - SPDT gold IP67
    060-310466 KPS33 0,00 - 3,50 bar 0,20 bar - - SPDT gold IP67
    060-310566 KPS35 0,00 - 8,00 bar 0,40 - 1,50 bar - - SPDT gold IP67
    060-310666 KPS37 6,00 - 18,00 bar 0,85 - 2,50 bar - - SPDT gold IP67
    060-310766 KPS39 10,00 - 35,00 bar 2,00 - 6,00 bar - - SPDT gold IP67
    060-310866 KPS35 0,00 - 8,00 bar 0,40 bar - - SPDT gold IP67
    060-310966 KPS31 0,00 - 2,50 bar 0,10 bar - - SPDT gold IP67
    060-311066 KPS31 0,00 - 2,50 bar 0,10 bar - - SPDT gold IP67
    060-311766 KPS33 - 0,20 bar - - SPDT gold IP67
    060-312066 KPS43 1,00 - 10,00 bar 0,70 - 2,80 bar - - SPDT gold IP67
    060-312166 KPS45 4,00 - 40,00 bar 2,20 - 11,00 bar - - SPDT gold IP67
    060-312266 KPS47 6,00 - 60,00 bar 3,50 - 17,00 bar - - SPDT gold IP67
    060-314366 KPS33 0,00 - 3,50 bar 0,20 bar - - SPDT gold IP67
    060-314466 KPS35 0,00 - 8,00 bar 0,40 - 1,50 bar - - SPDT gold IP67
    060-319266 KPS39 10,00 - 35,00 bar 2,00 - 6,00 bar - - SPDT gold IP67

    Be socialTake part

    Want to socialize with us?

    Get to know us and take part in the conversation