The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

KP, Pressure switches for light industry

Danfoss KP pressure switches are used for regulating, monitoring and alarm systems in industrial applications.
The KP series are suitable for gaseous media and air. They are fitted with a single-pole switch changeover (SPDT), and can control single-phase ac motors of up to 2 kW directly.
  • Pressure ranges: -0.2 to21 bar
  • High contact load - Ultra short bounce-time
  • Also available with gold plated contact systems
  • Media: Gaseous media and air
  • Enclosure IP44 when mounted with top cover and back plate
  • Also available with enclosure IP55 for OEM customers
  • Small dimensions - space saving - easy to install
  • Shock and impact resistant
  • See more See less
    Compare Add

    Code no.

    Type

    Regul. range[bar] Pe

    Diff.[bar]

    MWP [bar] Pe

    Pressure conn.

    Contact function

    Reset

    Encl.

    060-110866 KP36 2,00 - 14,00 bar 0,70 - 4,00 bar - - SPDT Auto IP30
    060-110891 KP36 2,00 - 14,00 bar 0,70 - 4,00 bar - - SPDT Auto IP30
    060-112866 KP36 2,00 - 14,00 bar 0,70 - 4,00 bar - - SPDT Auto IP30
    060-112891 KP36 2,00 - 14,00 bar 0,70 - 4,00 bar - - SPDT Auto IP30
    060-113366 KP35 -0,20 - 7,50 bar 0,70 - 4,00 bar - - SPDT Auto IP30
    060-113391 KP35 -0,20 - 7,50 bar 0,70 - 4,00 bar - - SPDT Auto IP30
    060-113466 KP35 -0,20 - 7,50 bar 0,70 - 4,00 bar - - SPDT Auto IP30
    060-113491 KP35 -0,20 - 7,50 bar 0,70 - 4,00 bar - - SPDT Auto IP30
    060-113766 KP36 2,00 - 14,00 bar 0,70 - 4,00 bar - - SPDT gold Auto IP30
    060-114466 KP36 4,00 - 12,00 bar 0,50 - 2,00 bar - - SPDT gold Auto IP30
    060-122166 KP36 4,00 - 12,00 bar 0,50 - 2,00 bar - - SPDT Auto IP30
    060-122266 KP36 4,00 - 12,00 bar 0,50 - 2,00 bar - - SPDT Auto IP30
    060-130566 KP36 - 1,70 bar - - SPDT gold Auto IP30
    060-130666 KP36 - 1,70 bar - - SPDT gold Auto IP30
    060-214466 KP36 1,00 - 10,50 bar 0,70 - 4,00 bar - - SPDT Auto IP30
    060-214566 KP36 1,00 - 10,50 bar 0,70 bar - - SPDT Max IP30
    060-214666 KP37 4,00 - 21,00 bar 1,80 - 3,00 bar - - SPDT Auto IP30
    060-214766 KP37 4,00 - 21,00 bar 3,00 bar - - SPDT Max IP30
    060-214866 KP34 0,14 - 1,07 bar 0,21 bar - - SPDT Max IP30
    060-214966 KP34 0,14 - 1,07 bar 0,14 - 0,42 bar - - SPDT Auto IP30
    1 / 2 / 3

    Be socialTake part

    Want to socialize with us?

    Get to know us and take part in the conversation