The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

RT, Differential pressure switches

RT differential switches are used in general industrial and marine sectors.
The RT differential pressure switches series consist of a variety of switches for applications in which safety or economical consequences are critical factors.
RT switches have been in service for more than 60 years.
  • Pressure ranges: 0 -11 bar
  • Replaceable contact system
  • Available with gold plated contacts
  • Fail-safe function
  • Adjustable differential
  • Enclosure IP66
  • Available with min. and max. reset function (IP54)
  • Available as general pressure switch
  • Available with neutral zone
  • Available with marine approvals
See more See less
Compare Add

Code no.

Type

Regulation range[bar] Pe

Diff. range [bar]

MWP [bar] Pe

Contact function

017D002166 RT260A -1 - 18 bar 0,50 - 4,00 bar - SPDT
017D002366 RT260A -1 - 36 bar 0,50 - 6,00 bar - SPDT
017D002466 RT260A -1 - 31 bar 1,50 - 11,00 bar - SPDT
017D002566 RT262A -1 - 9 bar 0,10 - 1,50 bar - SPDT
017D002766 RT262A -1 - 10 bar 0,00 - 0,30 bar - SPDT (non snap action)
017D003066 RT262AE -1 - 9 bar 0,10 - 1,50 bar - SPDT (neutral zone)
017D003666 RT260AE -1 - 18 bar 0,50 - 4,00 bar - SPDT (neutral zone)
017D004366 RT262AL -1 - 9 bar 0,10 - 1,50 bar - SPDT (neutral zone)
017D004566 RT263AL -1 - 6 bar 0,10 - 1,00 bar - SPDT (neutral zone)
017D004866 RT260AL -1 - 18 bar 0,50 - 4,00 bar - SPDT (neutral zone)
017D007266 RT265A -1 - 36 bar 1,00 - 6,00 bar - SPDT+SPST
017D008166 RT266AL -1 - 6 bar 0,00 - 0,90 bar - SPDT (neutral zone)

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation