The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

CAS, Differential pressure switches

In the CAS pressure switches series, special attention has been given to meeting demands for a high level of enclosure, low differential, robust, compact construction and resistance to shock and vibration. The CAS series covers most outdoor as well as indoor application requirements.
  • Pressure ranges: 0.2 - 2.5 bar
  • Low differential (fixed) micro switch
  • Enclosure IP67. Sturdy and sea water resistant
  • Robust and compact construction
  • Resistance to shock and vibrations
  • Diaphragm version applications with: pulsations/pressure peaks
    seawater as media
  • Also available as single pressure switch.
  • Available with all relevant land and marine approvals .
See more See less
Compare Add

Code no.

Type

Regulation range[bar] Pe

Diff. range [bar]

MWP [bar] Pe

Contact function

Encl.

060-313066 CAS155 0 - 8 bar 0,10 bar - SPDT IP67

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation