The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

Air Units

Danfoss Air units is a new series of high efficiency heat recovery ventilation units. The units are specifically designed to provide the lowest possible internal pressure drop. Only the best and most efficient EC-fans are used for Danfoss Air units. The approach has been to make our units slightly larger than normal, while only using the best components – as result the Danfoss Air unit are among the most quiet on the market, with the lowest fan power consumption.

As standard we offer demand based ventilation, based on an integrated precision humidity sensor and a design line wireless user interface – the Air dial. Communicates:Z-wave/usb/Ethernet and modbus.
See more See less
Compare Add

Code no.

Type

Flow

Weight

Bypass

089F0231 Air a2 0-300 50 Yes
089F0232 Air a3 0-500 67 Yes
089F0233 Air w1 0-215 32 No
089F0234 Air w2 0-300 45 Yes

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation