The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

AB-QM Pressure independent valve

AB-QM is a Pressure Independent Balancing and Control Valve, which limits the maximum flow, and at the same time function as a control valve operated by a several different types of Danfoss actuators.

AB-QM can be set to a precise design value and thereby provide full control over the real conditions in the system.

Download Danfoss C.H. software here to design your desired HVAC system.
See more See less
Compare Add

Code no.

Type

Type

Size

Description

Nom. Flow

003Z0705 AB-QM Pressure independent valve AB-QM DN125 With measuring nipples. 90000 l/h
003Z0706 AB-QM Pressure independent valve AB-QM DN150 With measuring nipples. 145000 l/h
003Z0707 AB-QM Pressure independent valve AB-QM DN200 With measuring nipples. 190000 l/h
003Z0708 AB-QM Pressure independent valve AB-QM DN250 With measuring nipples. 280000 l/h
003Z0715 AB-QM Pressure independent valve AB-QM DN125 HF High flow 110000 l/h
003Z0716 AB-QM Pressure independent valve AB-QM DN150 HF High flow 190000 l/h
003Z0717 AB-QM Pressure independent valve AB-QM DN200 HF High flow 250000 l/h
003Z0718 AB-QM Pressure independent valve AB-QM DN250 HF High flow 370000 l/h
003Z0760 AB-QM Pressure independent valve AB-QM DN40 With 2 measuring PT points Replaces 003Z0700 7500 l/h
003Z0761 AB-QM Pressure independent valve AB-QM DN50 With 2 measuring PT points Replaces 003Z0710 12500 l/h
003Z0762 AB-QM Pressure independent valve AB-QM DN50F With 2 measuring PT points Replaces 003Z0711 12500 l/h
003Z0763 AB-QM Pressure independent valve AB-QM DN65 With 2 measuring PT points Replaces 003Z0702 20000 l/h
003Z0764 AB-QM Pressure independent valve AB-QM DN80 With 2 measuring PT points Replaces 003Z0703 28000 l/h
003Z0765 AB-QM Pressure independent valve AB-QM DN100 With 2 measuring PT points Replaces 003Z0704 38000 l/h
003Z1201 AB-QM Pressure independent valve AB-QM DN10 Without measuring nipples. 275 l/h
003Z1202 AB-QM Pressure independent valve AB-QM DN15 Without measuring nipples. 450 l/h
003Z1203 AB-QM Pressure independent valve AB-QM DN20 Without measuring nipples. 900 l/h
003Z1204 AB-QM Pressure independent valve AB-QM DN25 Without measuring nipples. 1700 l/h
003Z1205 AB-QM Pressure independent valve AB-QM DN32 Without measuring nipples. 3200 l/h
003Z1211 AB-QM Pressure independent valve AB-QM DN10 With measuring nipples 275 l/h
1 / 2

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation