The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

LENO™ MSV-O

LENO™ MSV-O is a new generation of manual valves for balancing flow in heating, cooling and domestic hot water systems.
LENO™ MSV-O is a combined presetting and shut off valve with a range of unique features:
• Fixed venturi orifice.
• Removable hand wheel for easy mounting.
• Numeric presetting scale, visible from more angles.
• Easy locking of presetting.
• Built-in measuring nipples for 3mm needles.
• Open-close with Allen key in emergency.
• Open-closed colour indicator.
It is recommended to use LENO™ MSV-O in constant
flow systems in front of boilers, flat stations or heat pumps in one-family houses for balancing,
shut-off function for service and repair, flow verification, one pipe systems. The valve may be mounted in flow or return.
All dimensions are available with internal thread.

Download Danfoss C.H. software here to design your desired HVAC system.
See more See less
Compare Add

Code no.

Type

Size

Kvs

Connection

003Z4020 LENO™ MSV-O DN 15 LF 0.63 Rp ½"
003Z4021 LENO™ MSV-O DN 15 2.8 Rp ½"
003Z4022 LENO™ MSV-O DN 20 5.7 Rp ¾"
003Z4023 LENO™ MSV-O DN 25 9.7 Rp 1"
003Z4024 LENO™ MSV-O DN 32 16.6 Rp 1¼"
003Z4025 LENO™ MSV-O DN 40 25.4 Rp 1½"
003Z4026 LENO™ MSV-O DN 50 37.9 Rp 2"

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation