The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

LENO™ MSV-B

LENO™ MSV-B is a new generation of manual valves for balancing flow in heating, cooling and domestic hot water systems.
LENO™ MSV-B is a combined presetting and shut off valve with a range of unique features:
• Removable hand wheel for easy mounting.
• Numeric presetting scale, visible from more angles.
• Easy locking of presetting.
• Built-in measuring nipples for 3mm needles.
• Open-close with Allen key in emergency.
• Open-closed colour indicator.
It is recommended to use LENO™ MSV-B in constant
flow systems or one-pipe systems for balancing,shut off, service and repair and flow verification for boilers, flat stations or heat pumps in one-family houses. The valve can be mounted in the flow or return pipe.

Download Danfoss C.H. software here to design your desired HVAC system.
See more See less
Compare Add

Code no.

Type

Size

Kvs

Max. work. pressure

Max. flow temp.

Connection

003Z4030 LENO™ MSV-B DN15LF 2.5 20 130 Rp ½"
003Z4031 LENO™ MSV-B DN15 3.0 20 130 Rp ½"
003Z4032 LENO™ MSV-B DN20 6.0 20 130 Rp ¾"
003Z4033 LENO™ MSV-B DN25 9.5 20 130 Rp 1"
003Z4034 LENO™ MSV-B DN32 18 20 130 Rp 1¼"
003Z4035 LENO™ MSV-B DN40 26 20 130 Rp 1½"
003Z4036 LENO™ MSV-B DN50 40 20 130 Rp 2"
003Z4130 LENO™ MSV-B DN15 3.0 20 130 G ¾ A
003Z4131 LENO™ MSV-B DN15LF 2.5 20 130 G ¾ A

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation