Plate Heat Exchangers

The plate heat exchanger is the component that performs the function of heat transfer within the district heating system. Efficient heat transfer from a district heating utility or combined heat and power plant, to the end-user while minimizing temperature reduction is one of the main functions of a heating system. Wherever heat is exchanged, Micro Plate™ Heat Exchangers can boost system efficiency by improving heat transfer and reducing the need for pump power.
See more See less

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation