Heating Cables

Heating cables are versatile cables with numerous applications including frost protection, ice and snow melting and many more.Our self-limiting heating cables are very flexible as the cables can be cut to length on site due to the parallel power supply of the cables. The self-limiting capability of the cable ensures that the output of the cable increases or decreases according to ambient temperature.
See more See less

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation