Global navigation
Danfoss Group Global
|
Danfoss.com
About Danfoss
Go to About section
Our Engineering
Our Aspiration
Facts and History
Financial Information
Media
Go to media section
Danfoss Media Center
Media Contacts
Career
Go to career section
Working at Danfoss
Engineering tomorrow
Contact
Danfoss locations
Procurement
Go to procurement section
Procurement
What we purchase
My Product List [
0
]
Danfoss Products
home
Heating and District Heating
Refrigeration and A/C
Commercial Compressors
Industrial Automation
drives
Power Solutions
All Products
Heating and District Heating
>
Danfoss Link™
Danfoss Link™
Ball Valves & Butterfly Valves
Burner Components
Climate Controls
Differential Pressure and Flow Controllers
Domestic Hot Water Systems
Electronic Controllers & SCADA Solutions
Electronic Thermostats
Energy Meters
Flat Stations
Floor Heating Electric
Floor Heating Hydronics
Heat Pumps and Water Heaters
Heat Recovery Ventilation
Hydronic Balancing & Control
Ice and Snow Melting
Motorized Control Valves
Plate Heat Exchangers Range
Radiator Thermostats
Substations
Temperature Controls
Time Controls
Auxiliary Products
Select category
Central Controller
Connect thermostat
Room Sensor
Hydronic Controller
Floor Thermostat
Accessories
Danfoss Link™
See more
See less
Product Range
(6)
Central Controller
Danfoss Link™ Central Controller is the centrally placed main unit for controlling of indoor climate throughout the house.
Key features:
• Intelligent and easy-to-operate color touchscreen
• Schedule holidays with the timer feature: activate holiday mode as you leave
• Cost-effective energy consumption
• Wi-Fi to connect to home network and remote access through the Danfoss Link™ App
• Control heating from one central point
• Comfort mode
• Frost protection
• Integrated help function
• Personalized settings
• Quick/moderate heating regulation functions
The Danfoss Link™ Central Controller can be used in detached single-family homes of less than 300 m² with a maximum of 30 Connect Thermostats per Danfoss Link™ Central Controller.
Product range
Connect thermostat
Connect Thermostats are electronic radiator thermostats and are used in combination with Danfoss Link™ Central Controller.
Compatibility
Runs on two AA alkaline batteries.
Fits standard radiator valves RA, RAV, RAVL, RTD (Danfoss), M30 (TA, Heimeier, Honeywell, Oventrop) and M28 (MMA, Herz, Orkli, Comap).
Key features:
• Frost protection
• ‘Valve exercise’ function
• PID control
• Battery lifetime up to two years
• Warnings: ‘low battery’ and ‘no signal’
• Variable setback in steps of 0.5°C• Max./min. limitation
• Child lock
• ‘Open-window’ detection
• Backlit display
Product range
Room Sensor
Danfoss Link™ Room Sensor is an electronic sensor for measuring room temperature.
Key features:
• High flexibility – free positioning and easy repositioning of room thermostats
• Backlit display (during operation)
• Built-in sensor for measuring room temperature
• Display of set and actual temperature
• Timeless modern design
• 2 x AA batteries
• Battery life up to 2 years
• Warnings: ‘low battery’ and ‘no signal’
Product range
Hydronic Controller
The Danfoss Link™ Hydronic Controller controls hydronic floor heating systems.
The system offers a wide range of extended functionalities for optimal comfort and energy saving with individual room temperature control.
Key features:
• Wireless two-way communication 868 MHz
• 24V short-circuit protected outputs with LED
• Actuator outputs for various cable connections
• Easy wiring
• Control PWM (pulse width modulation)
• Automatic self-diagnostic function with error message
• Switching relay for pump and boiler control
• Input (on/off) for heating/cooling and for presence/absence mode
Product range
Floor Thermostat
Danfoss Link™ Floor Thermostat for electrical floor heating switches the heating on and off.
Optionally equipped with a sensor to easily and accurately measure floor temperature.
Key features:
• On/off switch
• Wireless connection to the Danfoss Link™ Central Controller
• Floor sensor
• 15A switching load, 4A inductive load
Product range
Accessories
Product range
Be social
Take part
Want to socialize with us?
Get to know us and take part in the conversation