Shows 14 product(s)
Room controller, FED, Capillary tube [m]: 7+8
FED sensor for sequence control of cooling and heating circuit, 7+8m
Room controller, FED, Capillary tube [m]: 2+2+2
FED sensor for sequence control of cooling and heating circuit, 2+2+2m
Room controller, FED, Capillary tube [m]: 4+11
FED sensor for sequence control of cooling and heating circuit, 4+11m
Room controller, FED, Capillary tube [m]: 6+11
FED sensor for sequence control of cooling and heating circuit, 6+11m