Shows 2,684 product(s)
Micro Plate heat exchanger, MPHE H62-E
Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 30, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62-E
Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 50, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62-E
Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 60, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62-E
Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 70, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-E
Function: Evaporator, Max working pressure [psi]: 696, Number of plates: 50, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-C
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 30, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-C
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 50, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62-C
Function: Condenser, Max working pressure [psi]: 435, Number of plates: 50, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62-C
Function: Condenser, Max working pressure [psi]: 435, Number of plates: 60, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE D62-H
Function: Universal, Max working pressure [psi]: 435, Number of plates: 46, Brazing material: Copper brazing