AK-CC 550, Case control

AK-CC 550 is a flexible case/room controller.
AK-CC 550 features energy optimization of the complete case and predefined application types for quick adaptation to different cases or cold room setups.

Communication = Fixed MODBUS

See more See less
Instructions AK-CC 550 Literature Instruction/ User guide English (United States) RI8LN902 01/03/2017 2.8 MB
Instructions AK-CC 550 - 115 V Literature Instruction/ User guide English (United States) RI8LS902 13/10/2016 2.7 MB
Instructions AK-CC 550 Literature Instruction/ User guide Finnish (Finland) RI8LN920 01/03/2017 2.8 MB
Instructions AK-CC 550A - 084B8070 Literature Instruction/ User guide English (United States) RI8PR102 13/10/2016 2.5 MB
Instructions AK-CC 550B Literature Instruction/ User guide English (United States) RI8PT102 01/12/2015 1.8 MB
AKV Solutions: OEM leaflets (US version) Literature Brochure English (United States) USCOC.PB.000.O2.02. 10/11/2014 2.3 MB
AKV Solutions: Installer leaflets (master version) Literature Brochure English (United States) DKRCC.PB.000.P2.02. 13/11/2014 297 KB
AKV Solutions: End user leaflets (master version) Literature Brochure English (United States) DKRCC.PB.000.Q2.02. 04/05/2015 2.4 MB
Utasítások AK-CC 550 Literature Instruction/ User guide Hungarian (Hungary) RI8LN947 01/03/2017 2.8 MB
AKV Solutions: OEM leaflets (master version) Literature Brochure English (United States) DKRCC.PB.000.O2.02 16/01/2017 2.5 MB
AKV Solutions folder (master version) Literature Brochure English (United States) DKRCC.PB.000.N2.02 16/01/2017 483 KB
AKV Solutions: OEM leaflets (Korean version) Literature Brochure Korean (Korea) DKRCC.PB.000.O2.39 16/01/2017 2.3 MB
AKV Solutions: End user leaflets (Korean version) Literature Brochure Korean (Korea) DKRCC.PB.000.Q2.39 16/01/2017 2.6 MB
AKV Solutions: Installer leaflets (Korean version) Literature Brochure Korean (Korea) DKRCC.PB.000.P2.39 16/01/2017 2.2 MB
AKV Solutions folder (Korean version) Literature Brochure Korean (Korea) DKRCC.PB.000.N2.39 22/12/2016 10.9 MB
AKV Solutions: OEM leaflets (Thai version) Literature Brochure Thai (Thailand) DKRCC.PB.000.O2.9A 16/01/2017 363 KB
AKV Solutions: Installer leaflets (Thai version) Literature Brochure Thai (Thailand) DKRCC.PB.000.P2.9A 16/01/2017 380 KB
AKV Solutions folder (Thai version) Literature Brochure Thai (Thailand) DKRCC.PB.000.N2.9A 16/01/2017 492 KB
Catalogue ADAP-KOOL® - Chinese special version Literature Catalogue Chinese (Simplified, PRC) RK0YU141 08/05/2015 21.6 MB
Regulator til kølemøbelstyring AK-CC 550 manual Literature Product manual/ Service manual Danish (Denmark) RS8EN701 08/03/2016 4.0 MB
Controller for appliance control AK-CC 550 manual Literature Product manual/ Service manual English (United States) RS8EN702 08/03/2016 4.0 MB
Regler für Kühlmöbelregelung AK-CC 550 manual Literature Product manual/ Service manual German (Germany) RS8EN703 08/03/2016 4.0 MB
Régulateur de meuble frigorifique AK-CC 550 manual Literature Product manual/ Service manual French (France) RS8EN704 08/03/2016 4.0 MB
Controlador de evaporadores AK-CC 550 manual Literature Product manual/ Service manual Spanish (Spain) RS8EN705 08/03/2016 4.0 MB
Regolatore per il controllo di apparecchiature di refrigerazione AK-CC 550 manual Literature Product manual/ Service manual Italian (Italy) RS8EN706 08/03/2016 4.0 MB
Meuble celregelaar AK-CC 550 handleiding Literature Product manual/ Service manual Dutch (Netherlands) RS8EN710 08/03/2016 4.0 MB
Controller for appliance control AK-CC 550 manual (Chineese) Literature Product manual/ Service manual Chinese (Simplified, PRC) RS8EN741 08/03/2016 2.9 MB
Sterownik urz¹dzeñ ch³odniczych AK-CC 550 Literature Data sheet/ Technical leaflet Polish (Poland) RS8EN749 08/03/2016 2.8 MB
Regulator för kylmöbelstyrning AK-CC 550 Handbok Literature Product manual/ Service manual Swedish (Sweden) RS8EN707 08/03/2016 2.8 MB
Regulator til kølemøbelstyring AK-CC 550B Literature Product manual/ Service manual Danish (Denmark) RS8GL301 07/03/2016 2.7 MB
Controller for appliance control AK-CC 550B Literature Product manual/ Service manual English (United States) RS8GL302 07/03/2016 2.7 MB
Regler für Kühlmöbelregelung AK-CC 550B Literature Product manual/ Service manual German (Germany) RS8GL303 07/03/2016 2.7 MB
Regulateur de meuble frigorifique AK-CC 550B Literature Product manual/ Service manual French (France) RS8GL304 07/03/2016 2.7 MB
Controlator de evaporadores AK-CC 550B Literature Product manual/ Service manual Spanish (Spain) RS8GL305 07/03/2016 2.7 MB
Regolatore per il controllo di apparecchiature de refrigerazione AK-CC 550B Literature Product manual/ Service manual Italian (Italy) RS8GL306 07/03/2016 2.7 MB
Meubel - celregelaar AK-CC 550B Literature Product manual/ Service manual Dutch (Netherlands) RS8GL310 07/03/2016 1.9 MB
Sterownik urzadzenchlodaniczych AK-CC 550B Literature Product manual/ Service manual Polish (Poland) RS8GL349 07/03/2016 2.8 MB
Regulator för kylmöbelstyrning AK-CC 550B Literature Product manual/ Service manual Swedish (Sweden) RS8GL307 07/03/2016 1.9 MB
Regulator til kølemøbelstyring AK-CC 550A User guide Literature Product manual/ Service manual Danish (Denmark) RS8FS501 07/09/2016 3.6 MB
Controller for appliance control AK-CC 550A User guide Literature Product manual/ Service manual English (United States) RS8FS502 08/09/2016 3.6 MB
Regler für Kühlmöbelregelung AK-CC 550A User guide Literature Product manual/ Service manual German (Germany) RS8FS503 07/09/2016 3.6 MB
Régulateur de meuble frigorifique AK-CC 550A User guide Literature Product manual/ Service manual French (France) RS8FS504 07/09/2016 3.6 MB
Regolatore per il controllo di apparecchiature di refrigerazione AK-CC 550A User guide Literature Product manual/ Service manual Italian (Italy) RS8FS506 07/09/2016 3.6 MB
Regulator för kylmöbelstyrning AK-CC 550A User guide Literature Product manual/ Service manual Swedish (Sweden) RS8FS507 07/09/2016 2.1 MB
Meubel-Celregelaar AK-CC 550A Handleiding. User guide Literature Product manual/ Service manual Dutch (Netherlands) RS8FS510 07/09/2016 2.1 MB
Sterownik urzadzen chlodniczych AK-CC 550A, User guide Literature Product manual/ Service manual Polish (Poland) RS8FS549 07/09/2016 2.1 MB
Controladorr de evaporadores AK-CC 550A User guide Literature Product manual/ Service manual Spanish (Spain) RS8FS505 07/09/2016 3.6 MB
Instructions AK-CC 550A Literature Instruction/ User guide English (United States) RI8NP602 07/09/2016 2.4 MB
Instructions AK-CC 550A (instrucoes) Literature Instruction/ User guide Portuguese (Brazil) RI8NP628 07/09/2016 2.3 MB
Instructions AK-CC 550A - 115 V Literature Instruction/ User guide English (United States) RI8PH302 07/09/2016 1.6 MB
Controller for appliance control AK-CC 550A User guide (korean) Literature Product manual/ Service manual Korean (Korea) RS8FS539 02/12/2016 3.2 MB
CO2 Catalog Literature Catalogue English (United States) USCO.PK.000.A1.02 16/01/2017 1.7 MB
Regulátor pro chladící zaøízení AK-CC 550A Návod k použití Literature Product manual/ Service manual Czech (Czech Republic) RS8FS548 27/03/2017 3.1 MB
Supermarket Catalog Literature Catalogue English (United States) USCO.PK.000.J1.02 10/11/2017 1.4 MB
Thermostat, AK-CC 550, AK-CC 525 Approval SEMKO-SEMKO Multi SEMKO 1412084 11/05/2015 1.0 MB
Thermostat, AK-CC 550 Approval SEMKO-SEMKO Multi SEMKO 1515632 21/09/2015 1.0 MB
Control, AK-CC 550, AK-CC 450 Approval Danfoss-Danfoss Multi EC Declaration Danfoss 084R0801-RR8DH402 16/01/2017 691 KB

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation