I/O and communication modules

Shows 15 product(s)

080Z0007

I/O module, AK-XM 101A

I/O module, Product Type: AK-XM 101A, Controller type: Extension Module, Analog inputs (AI) [pc]: 8, Packing format: Multi pack, Quantity per packing format: 16

080Z0008

I/O module, AK-XM 102A

I/O module, Product Type: AK-XM 102A, Controller type: Extension Module, Digital inputs (DI) [pc]: 8, Packing format: Multi pack, Quantity per packing format: 16

080Z0010

I/O module, AK-XM 205A

Function: Analog Inputs, Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12

080Z0011

I/O module, AK-XM 204A

Function: Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12

080Z0013

I/O module, AK-XM 102B

Function: Digital Inputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 16

080Z0017

I/O module, AK-XM 205B

Function: Analog Inputs, Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12

080Z0018

I/O module, AK-XM 204B

Function: Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12

080Z0020

I/O module, AK-XM 107A

Function: Digitale Inputs, Packing format: Multi pack, Quantity per packing format: 16

080Z0022

I/O module, AK-XM 208B

Function: Valve Outputs (4x), Supply voltage [V] AC: 24, Controller type: Extension Module, Packing format: Multi pack, Quantity per packing format: 12

080Z0023

I/O module, AK-XM 208C

Function: 8AI, 4 Stepper out, Controller type: Extension Module, Packing format: Multi pack, Quantity per packing format: 12

View: