Direct Current Compressors (BD)

12V and 24V BD compressors are direct current dual voltage compressors for refrigerant R134a. They can be used for both refrigerators and freezers. The compressor is controlled by an electronic unit including protection against overload and destructive battery discharge. It is also available for R600a for stationary use with solar panels.
See more See less

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation