The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

Circuit breakers

Circuit breakers for short circuit- and overload protection of motor applications, covering the current range from 0.1 to 90 A AC-3 rating. CTI 25MB breakers offer a higher short circuit breaking capacity than the CTI 25M type due to their built-on current limiter. The program is very flexible, featuring add-on accessories such as auxiliary contacts, alarm contacts, voltage-and under voltage trips, connection terminals and bus bars.
See more See less

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation