The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

Oil Preheaters

Danfoss oil preheater FPHB and FPHE with PTC-heating element ensures optimum and equal conditions for the oil nozzle. Furthermore, the new preheater type FPHE allows for use of a bio fuel mix above 10% where copper-based preheaters can lead to an increased risk of clogging.

 

FPHE is offered in different versions with capacities from 3 kg/h to 6 kg/h, and FPHB with capacities up to 10 kg/h. FPHE 3 and 5 can also be delivered with a built-in closing valve and is a part of our LE-system.

 

As the preheater is an integrated part of the burner construction, we are producing more than 100 different types, which are all adapted to the needs of the individual burner manufacturers.
 
See more See less

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation