MBS 6300, Pressure transmitters for common-rail

063G2300

The design of the high pressure transmitters, type MBS 6300 ensures that the transmitters are accurate and reliable, even in extreme environments with pressure peaks, vibration, temperature fluctuations and EMC interference.
The robust product design withstands humidity cycles and heavy vibration.
  • Typical applications: High pressure fuel injection
  • Designed for use in harsh environment
  • Overload pressure 3000 bar
  • Enclosure stainless steel (AISI 304)
  • Wetted parts stainless steel (AISI 630)
  • Pressure ranges from 0 up to 2500 bar
  • Output signals: 4 – 20 mA, ratiometric and absolute voltage
  • Temperature compensated
  • High vibration stability
  • For medium and ambient temperature up to 125 °C
Type Code MBS 6300
Weight 0.234 Kg
- common WHITE
+ supply RED
Accuracy (typ.) ±FS 1,0 %
Ambient temp. -35 - 110 °C
Ambient temp. -31 - 230 °F
Burst pressure 4.000,0 bar
Burst pressure 58.015 psig
Compensated temp. range 0 - 125 °C
Compensated temp. range 32 - 257 °F
EAN no. 5702428816083
Electr. conn. comments 3,0 m
Electr. conn. type Cable, Male
Enclosure rating IP67
Medium temp. range -40 - 125 °C
Medium temp. range -40 - 257 °F
Output sign. Current
Output sign. type 4 - 20 mA
Overload press. max. 3.000,0 bar
Overload press. max. 43.511 psig
Pack format Single pack
Pressure conn. HEX 27,0
Pressure conn. notes Common rail nozzle
Pressure conn. std. ISO 2974
Pressure conn. type M - 18 x 1.5 Male
Pressure range 0,0000 - 2.000,0000 bar
Press. unit ref. Gauge (relative)
Prod. group Sensors
Prod. name Pressure transmitter
Pulse-snubber No
Pack qty. 1 pc
Response time max. 1 ms
Spec. key MBS 6300-4411-D2HP12-0
Supply volt. 8,00 - 30,00 V

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on