Type Code SC
Net weight 13.45 Kg
Application energy level Standard LBP compressor
Applications LBP
Approval standard CCC; CE EN 60335-2-34 with Annex AA
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 13.7
Base plate type Universal
Brand technique Reciprocating compressor
Capacity control Fixed speed
Capacity of capacitor A 10
Capacity of capacitor B 80 uF
Colour Black
Configuration code Single
Cut in current HST [A] 20.4
Discharge connection angle [°] 37
Discharge connection comments Al-cap
Discharge connection diameter [mm] 6.2
Discharge connection height [mm] 110
Discharge connection material Cu-plated steel
Drawing number 8257
Economizer No
Free gas volume [cm3] 1460
Frequency [Hz] 50
Gross weight 13.45 Kg
Height from baseplate [mm] 213
High value of nominal voltage at 50Hz [V] 230
High value of nominal voltage at 60Hz [V] 0
High value of voltage range at 50Hz [V] 254
High value of voltage range at 60Hz [V] 0
LRA HST [A] 20.4
Low value of nominal voltage at 50Hz [V] 220
Low value of nominal voltage at 60Hz [V] 0
Low value of voltage range at 50Hz [V] 198
Low value of voltage range at 60Hz [V] 0
Main winding resistance for single-phase compressors [Ohm] 3.7
Model number SC18CL
Motor type CSR
No. of phases (compressor) 1
No. of phases (fan) 1
Oil charge [L] 600
Oil quantity [cm3] 600
Oil type POE
Packing format Industrial pack
Packing quantity 80
Phase 1
Process connection angle [°] 37
Process connection comments Al-cap
Process connection diameter [mm] 6.2
Process connection material Cu-plated steel
RLA 3.9 A
Refrigerant R404A; R507
Refrigerant charge [kg] [Max] 1.3
Rotational speed at 50Hz [rpm] 2900
Rotational speed at 60Hz [rpm] 0
Run capacitor capacitance 10
Segment usage Refrigeration LT
Start capacitor capacitance 80
Suction connection angle [°] 37
Suction connection comments Al-cap
Suction connection diameter [mm] 10.2
Suction connection height [mm] 193
Suction connection material Cu-plated steel
Swept volume [cm3] 17.69
Technology Reciprocating
Total height [mm] 219
Type designation Compressor
Voltage 50Hz [V] 220
Voltage 50Hz [V] [Max] 240
Winding temperature short term [°C] [Max] 135
Winding temperature stat [°C] [Max] 125
• Bolt joint compressor 16 mm 118-1917
• Bolt joint compressor 16 mm Description MOUNTING ACCESSORIES
• Bolt joint quantities 16 mm 118-1918
• Bolt joint quantities 16 mm Description Bolt joint
• Cord relief 103N1004
• Cord relief Description CORD RELIEF SC EU/UL
• Cover electrics 103N2009
• Cover electrics Description COVER SC-220V
• Snap on in quantities 16mm 118-1919
• Snap on in quantities 16mm Description Snap-on
• Starting capacitor 117U5373
• Starting capacitor Description START CAPACITOR 80µF, 260V, 82Kohm
• Starting device elec unit 1 117-7027
• Starting device elec unit 1 Description SC-STARTING DEVICE
• Starting device elec unit 2 117-7040
• Starting device elec unit 2 Description SC-STARTING DEVICE
• Starting device elec unit 3 117-7046
• Starting device elec unit 3 Description SC-STARTING DEVICE

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation