Type Code NL
Net weight 10.50 Kg
Application energy level Universal MBP/HBP compressor
Applications HBP; MBP
Approval standard CCC; CE EN 60335-2-34 with Annex AA; VDE
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 17.5
Base plate type EU small
Brand technique Reciprocating compressor
Capacity control Fixed speed
Capacity of capacitor B 125 uF
Colour Black
Configuration code Single
Cut in current HST [A] 16.6
Cut in current LST [A] 17
Discharge connection angle [°] 35
Discharge connection comments Al-cap
Discharge connection diameter [mm] 6.2
Discharge connection material Cu-plated steel
Drawing number 8248
Economizer No
Free gas volume [cm3] 2360
Frequency [Hz] 50
Gross weight 10.50 Kg
Height from baseplate [mm] 197
High value of nominal voltage at 50Hz [V] 230
High value of nominal voltage at 60Hz [V] 0
High value of voltage range at 50Hz [V] 254
High value of voltage range at 60Hz [V] 0
LRA HST [A] 16.6
LRA LST [A] 13
Low value of nominal voltage at 50Hz [V] 208
Low value of nominal voltage at 60Hz [V] 0
Low value of voltage range at 50Hz [V] 187
Low value of voltage range at 60Hz [V] 0
Main winding resistance for single-phase compressors [Ohm] 6.1
Model number NL11MF
Motor type CSIR; RSIR
No. of phases (compressor) 1
No. of phases (fan) 1
Oil charge [L] 320
Oil quantity [cm3] 320
Oil type POE
Packing format Industrial pack
Packing quantity 80
Phase 1
Process connection angle [°] 25
Process connection comments Al-cap
Process connection diameter [mm] 6.2
Process connection material Cu-plated steel
RLA 2.8 A
Refrigerant R134a
Refrigerant charge [kg] [Max] 0.6
Rotational speed at 50Hz [rpm] 2900
Rotational speed at 60Hz [rpm] 0
Segment usage Refrigeration MT
Start capacitor capacitance 125
Suction connection angle [°] 15
Suction connection comments Al-cap
Suction connection diameter [mm] 8.2
Suction connection material Cu-plated steel
Swept volume [cm3] 11.15
Technology Reciprocating
Total height [mm] 203
Type designation Compressor
Voltage 50Hz [V] 220
Voltage 50Hz [V] [Max] 240
Winding temperature short term [°C] [Max] 135
Winding temperature stat [°C] [Max] 125
• Bolt joint compressor 16 mm 118-1917
• Bolt joint compressor 16 mm Description MOUNTING ACCESSORIES
• Bolt joint quantities 16 mm 118-1918
• Bolt joint quantities 16 mm Description Bolt joint
• Cord relief 103N1010
• Cord relief Description CORD RELIEF PL,TL,NL,FR -EU 28MM-1
• Cover electrics 103N2011
• Cover electrics Description COVER TL,NL,FR-115V
• PTC RSIR 4.8 mm 103N0018
• PTC RSIR 4.8 mm Description PTC STARTER 220V 25ohm type S-III 4,8mm
• PTC RSIR 6.3 mm 103N0011
• PTC RSIR 6.3 mm Description PTC STARTER 220V 25ohm type S-III 6,3mm
• Protection screen 103N0476
• Protection screen Description U-cover
• Snap on in quantities 16mm 118-1919
• Snap on in quantities 16mm Description Snap-on
• Starting capacitor 117U5018
• Starting capacitor Description START CAPACITOR 125µF, 220V - NF,NL
• Starting relay HST 117U6022
• Starting relay HST Description RELAY ASSY. - DROP-OUT NOM. 6.30A

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation