Global navigation

Contact Danfoss

Message

Reset
Send

Your information

Reset
Send

Please wait while sending message

Thank you, your message was sent successfully to Danfoss. We will get in touch with you soon.

An error occurred

Sorry for the inconvenience, but there was a problem sending your request to Danfoss. We kindly ask you to try again later.

My Product List

The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

EVR 2 - EVR 25 (NC), copper solder connections, without coils

032F1212

Refrigerants: R22/R407C, R404A/R507, R410A, R134a, R407A, R23. For other refrigerants, please contact Danfoss.
Temperature of medium: –40 - +105°C (10 W / 12 W coil).
Max. 130°C during defrosting.
Min. opening differential pressure, EVR 2-3: 0.0 bar, EVR 6-22: 0.05 bar, EVR 25-32: 0.20 bar.
Type Code EVR 6
Weight 0.185 Kg
Actuator system [mm] 13,5 mm
Ambient temperature [°C] -40 - 80 °C
Ambient temperature range [°F] -40 - 175 °F
Approval EAC, LLC CDC TYSK
Coil No
Cv value [gal/min] 0,920 gpm US
Direction Straightway
EAN number 5702422042945
Function N C
Identical product 032F5219
Inlet connection type SOLDER, ODF
Inlet size [in] 3/8 IN
Kv value [m³/h] 0,800 m3/h
Manual Operation No
Max. Working Pressure [bar] 45,2 bar
Max. Working Pressure [psig] 655 psig
Medium temperature range [°C] -40 - 105 °C
Medium temperature range [°F] -40 - 221 °F
Min. ODP [bar] 0,050 bar
MOPD [bar/psi] Coil Dependend
Orifice size [mm] 6,00 mm
Outlet connection type SOLDER, ODF
Outlet size [in] 3/8 IN
Pack format Multi pack
Product Group Solenoid valves
Product name Solenoid valve
Quantity per pack format 12 pc
Refrigerant(s) R134a
Refrigerant(s) R22/R407C
Refrigerant(s) R23
Refrigerant(s) R404A/R507
Refrigerant(s) R407A
Refrigerant(s) R410A
Type designation Solenoid valve, Solder

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation