Global navigation

Contact Danfoss

Message

Reset
Send

Your information

Reset
Send

Please wait while sending message

Thank you, your message was sent successfully to Danfoss. We will get in touch with you soon.

An error occurred

Sorry for the inconvenience, but there was a problem sending your request to Danfoss. We kindly ask you to try again later.

My Product List

The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

EV210B, Direct-operated 2/2-way solenoid valves

032U1231

EV210B covers a wide range of direct-operated 2/2-way solenoid valves for universal use. EV210B is a real robust valve program with high performance and can be used in all kind of
tough working conditions.
Type Code EV210B
Weight 0.217 Kg
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Ambient temperature max. [°C] 40 °C
Ambient temperature max. [°F] 104 °F
Body material Brass
Connection G 3/8
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 0,800 gpm US
Differential pressure [bar] 0 - 1,2 bar
Differential pressure [psi] 0,0 - 17,1 psi
EAN 5702423016792
Function N C
Kv value [m³/h] 0,700 m3/h
Max. Working Pressure [bar] 25,0 bar
Max. Working Pressure [psig] 363 psig
Medium temperature range [°C] -10 - 80 °C
Medium temperature range [°F] 15 - 180 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [mm] 6,00 mm
Orifice size fraction [in] 1/4 in
Packing format Multi pack
Quantity per packing format 20 PC
Seal material FKM
Type designation Solenoid valve

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation